RN2903 LoRa Module
WRL-16870
RN2903 LoRa Module
SKU: WRL-16870
Out of stock
SKU
WRL-16870
Product Overview
Microchip Technology RN2903 Long Range (LoRa) Technology Transceiver Module has an on-board LoRaWAN™ protocol stack that complies with the LoRaWAN Class A protocol specifications. The module provides an easy-to-use, low-power solution for long-range wireless data transmission. The RN2903 has an advanced ASCII command interface and integrates RF, a baseband controller and command Application Programming Interface (API) processor.
Features & Specs
- Frequency: 915 MHz
- Output Power: 18.5 dBm
- Interface Type: UART
- Operating Supply Voltage: 3.3V
- Supply Current Transmitting: 122 mA
- Minimum Operating Temperature: -40C
- Maximum Operating Temperature: +85C
- On-board LoRaWAN Protocol Stack
- ASCII Command Interface Over UART
- Compact Form Factor: 17.8x26.7x3.34mm
- Castellated SMT Pads for Easy and Reliable PCB Mounting
Documentation
Customer Reviews

RN2903 LoRa Module
WRL-16870
Stock and Customer Discounts
$19.95 retail price.
Available Discounts
- $18.95 | 25+ units
- $17.96 | 100+ units