RockBLOCK 300mm Female to Pigtail Cable
PRT-29360

RockBLOCK 300mm Female to Pigtail Cable

SKU: PRT-29360

A 300mm hookup cable with a 2x8 C-Grid III Female connector at one end and unterminated (bare wire) at the other. Suitable for connecting to the RockBLOCK 9704.

$14.95
In stock
Only 5 left
SKU
PRT-29360
In stock
Stock/Discounts

Product Overview

A 300mm hookup cable with a 2x8 C-Grid III Female connector at one end and unterminated (bare wire) at the other. Suitable for connecting to the RockBLOCK 9704.

Features & Specs

  • Pitch: 2.54mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RockBLOCK 300mm Female to Pigtail Cable
RockBLOCK 300mm Female to Pigtail Cable
$14.95
PRT-29360
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing