Rocker Switch - Round w/ Blue LED
COM-11155

Rocker Switch - Round w/ Blue LED

SKU: COM-11155
$1.75
In stock
SKU
COM-11155
In stock
Stock/Discounts

Product Overview

These panel-mounting rocker switches have built-in indicator lights to let you know when your switch is engaged. They mount into a 20.2mm diameter hole and are rated up to 16A @ 12v. These simple SPST on-off switches have three terminals, the two that you would normally see plus a ground tab for the blue LED lamp inside. Although these are rated for 12v, the LED works with as little as 5V.

Features & Specs

  • Blue LED Indicator
  • SPST on-off
  • Rated up to 16A @ 12v
  • 20.2mm Diameter Mounting Hole

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rocker Switch - Round w/ Blue LED
Rocker Switch - Round w/ Blue LED
$1.75
COM-11155
$1.75 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing