Rocket-Shaped BSL Programmer Suitable For MSP430 Microcontrollers
PGM-18424
Rocket-Shaped BSL Programmer Suitable For MSP430 Microcontrollers
SKU: PGM-18424
In stock
SKU
PGM-18424
This is an affordable programmer for MSP430 boards that have embedded Bootstrap loader.
Product Overview
MSP430-BSL is a joint project between Olimex LTD and Texas Instruments aiming to provide an affordable programmer for MSP430 boards that have embedded Bootstrap loader. The main features of the product are the tiny size and the low price.
THIS IS A WORK IN PROGRESS PROJECT - a collaboration between Olimex LTD and Texas Instruments - the hardware is made by Olimex and TI maintains the firmware
Features & Specs
- Ready-to-work with MSP430 microcontrollers with BSL interface
- Uses TI standard 2x5 pin BSL connector
- Mini USB compatible with widely used cables from customer devices
- Can supply target with 150mA at 3.3V
- All free processor pins are available at two rows of pads for custom firmware
- Two LEDs, available as GPIOs
- Two buttons, for easier reset and bootloader mode, not available as GPIOs
- Open hardware board, board schematic and layout available for Eagle
- Dimensions - (3.00 x 1.30)'' ~ (77.50 x 33.00)mm
Documentation
Customer Reviews

Rocket-Shaped BSL Programmer Suitable For MSP430 Microcontrollers
PGM-18424
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units