Rogowski AC Current Probe, 23 MHz, 3000 A
TOL-20140
Rogowski AC Current Probe, 23 MHz, 3000 A
SKU: TOL-20140
Out of stock
SKU
TOL-20140
Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents.
Product Overview
Keysight Technologies Current Probes offer accurate and reliable solutions for measuring DC and AC currents. Keysight clamp-on current probes feature hybrid technology to measure AC and DC and offer up to 150MHz bandwidth and 500Arms current measurement range. High-sensitivity current probes measure AC-DC currents as low as 50μA and are ideal for capturing and analyzing low-level current flow in the device under test (DUT). Rogowski coil current probes feature an easy-to-use clip-around coil that enables current measurement in confined spaces.
Hookup Accessories
Features & Specs
- Type: Rogowski Probe
- Bandwidth: 23 MHz
- Current Rating: 3 A
- Model #: N7040A
Documentation
Customer Reviews

Rogowski AC Current Probe, 23 MHz, 3000 A
TOL-20140
Stock and Customer Discounts
$2806.95 retail price.
Available Discounts
- $2,666.60 | 25+ units
- $2,526.26 | 100+ units