This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Rotary Encoder w/ High Detent Force
COM-16879

Rotary Encoder w/ High Detent Force

SKU: COM-16879
Out of stock
SKU
COM-16879

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bourns PEC11H 11mm Rotary Encoders with High Detent Force feature a ball/spring detent design for a positive but smooth tactile detent feel. Bourns PEC11H 11mm Rotary Encoders offer quadrature output, 100,000 rotational cycle rating, and a -20°C to +70°C operating temperature range. PEC11H is IP40 dust seal rated and ideal for use in professional audio and lighting applications.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Rotary Encoder w/ High Detent Force
Rotary Encoder w/ High Detent Force COM-16879
$3.95 retail price.

Available Discounts

  • $3.75 | 25+ units
  • $3.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing