This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

RoundyFi
LCD-19897

RoundyFi

SKU: LCD-19897

RoundyFi is a compact 1.28” Round LCD Display Based on ESP-12E WiFi Transceiver Module 240×240 Resolution Display with GC9A01 Driver and SPI Interface.

Out of stock
SKU
LCD-19897

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RoundyFi is a 1.28-inch round LCD display based an ESP-12E MCU capable of running at 80 or 160MHz with built-in support for 802.11b/g/n Wi-Fi. The ESP-12E is particularly praised for its efficiency and ease of use. The screen is a full color display and has two interface options: USB MicroB or the 6 pin through hole vias at the bottom of the screen (male headers included).

The RoundyFi makes creating color LCD projects on a circular screen quite easy with Arduino support and examples for getting you started.

Features & Specs

  • 1.28 inch LCD
  • GC9A01 Driver
  • 240 x 240 Pixel Resolution
  • 65K RGB Color
  • ESP-12E MCU
  • 802.11b/g/n Wi-Fi
  • 3.3V Operating Voltage
  • USB Port (USB MicroB)
  • Data and Power Transmission
  • Interface Pins
  • 4 GPIO
  • 1 GND
  • 1 Power
  • SPI Interface

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RoundyFi
RoundyFi LCD-19897
$56.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing