This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

RoundyPi
LCD-19896

RoundyPi

SKU: LCD-19896

RoundyPi is a compact 1.28” Round LCD Display Based on RP2040 Microcontroller 240×240 Resolution Display with GC9A01 Driver and SPI Interface.

Out of stock
SKU
LCD-19896

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RoundyPi is a round LCD display based on RP2040 along with a compact and stylish 1.28-inch display module of 240×240 resolution, 65K RGB colors, clear and colorful displaying effect, expanding its engagement with your project. RoundyPi comes with an embedded GC9A01 Driver and SPI Interface that minimize the required IO pins.

The RoundyFi makes creating color LCD projects on a circular screen quite easy with Raspberry Pi support and examples for getting you started.

Features & Specs

  • 1.28 inch LCD
  • GC9A01 Driver
  • 240 x 240 Pixel Resolution
  • 65K RGB Color
  • RP2040 MCU
  • 3.3V Operating Voltage
  • USB Port (USB MicroB)
  • Data and Power Transmission
  • Interface Pins
  • 4 GPIO
  • 1 GND
  • 1 Power
  • SPI Interface

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RoundyPi
RoundyPi LCD-19896
$49.99 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing