Roving Networks RN-52 Wireless Audio Module
The RN-52 module from Roving Network is an audio module that provides a highly integrated solution for delivering high quality stereo audio.
Product Overview
The RN-52 module from Roving Network is an audio module that provides a highly integrated solution for delivering high quality stereo audio in a small form factor with little difficulty. This module is perfect for a project involving hands free audio for your car, remote controlling your media center, or streaming 2-channel audio.
The module is programmed and controlled with a simple ASCII command language. It provides a UART interface, several user programmable I/O pins, stereo speaker outputs, microphone inputs, and a USB port.
Features & Specs
- FCC Certified
- Fully configurable UART
- Dual-channel, differential audio input and output
- Supports iAP profile
- Low power sleep mode
- Maximum over air data rate of 3.0Mbps
- 3.0 ~ 3.6V operation
Documentation
Customer Reviews
