This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

RPSMA Male, 433MHz, 15 MHz, Antenna
WRL-19346

RPSMA Male, 433MHz, 15 MHz, Antenna

SKU: WRL-19346
Out of stock
SKU
WRL-19346

The RAH Series utilizes a helical element to greatly reduce the physical length of the antenna housing.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The RAH Series utilizes a helical element to greatly reduce the physical length of the antenna housing. They are ideal for products requiring an ultra-compact, aesthetically pleasing antenna in a right angle form factor. Despite their tiny size, they are ruggedly constructed and able to withstand punishing environments.

Quarter-wave or monopole antennas require an associated ground plane counterpoise for proper operation. The size and location of the ground plane relative to the antenna will affect the overall performance of the antenna in the final design. When used in conjunction with a ground plane smaller than that used to tune the antenna, the center frequency typically will shift higher in frequency and the bandwidth will decrease. The proximity of other circuit elements and packaging near the antenna will also affect the final performance.

Hookup Accessories

Features & Specs

  • Minimum Frequency: 425 MHz
  • Maximum Frequency: 440 MHz
  • Protocol - WiFi - 802.11: LoRaWAN, WiFi, WLAN
  • Protocol - Sub GHz: ISM
  • Mechanical Style: Whip
  • Style: Stubby Right Angle
  • Gain: -5.0 dBi
  • Bandwidth: 15 MHz
  • Impedance: 50 Ohms
  • VSWR: 1.9
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 90 C
  • Electrical Type: Monopole
  • Number of Bands: 1 Band
  • Mounting Style: Panel Mount
  • Termination Style: Connector
  • Antenna Connector Type: RP-SMA Male
  • Center Frequency: 433 MHz
  • Length: 47 mm
  • Width: 16.1 mm
  • Diameter: 8 mm
  • Ground Plane Size: 102 mm x 102 mm
  • Series: RAH
  • Brand: Linx Technologies
  • Polarization: Linear
  • Wavelength: 1/4 Wave

Documentation

Customer Reviews

RPSMA Male, 433MHz, 15 MHz, Antenna
RPSMA Male, 433MHz, 15 MHz, Antenna WRL-19346

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing