RTK Facet Kit Carrying Case
PRT-19642

RTK Facet Kit Carrying Case

SKU: PRT-19642

The RTK Facet Carrying Case helps protect your valuable high-precision GNSS receiver from the harsh elements of the field.

$32.95
In stock
SKU
PRT-19642
In stock
Stock/Discounts

Product Overview

The RTK Facet Carrying Case helps protect your valuable high-precision GNSS receiver from the harsh elements of the field. Custom slots are molded into the case for the RTK Facet receiver, a 915MHz radio + antenna, as well as a large open slot for power supplies, cables, and adapters. And no carrying case is complete without a handle and a snazzy SparkFun logo.

Note: This product only includes the case. There are no parts included and will need to be purchased separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RTK Facet Kit Carrying Case
RTK Facet Kit Carrying Case
$32.95
PRT-19642
$32.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing