RTK Kit Carrying Case
PRT-18246

RTK Kit Carrying Case

SKU: PRT-18246

The RTK Kit Carrying Case helps protect your valuable high-precision GNSS receiver from the harsh elements of the field.

$33.50
In stock
Only 1 left
SKU
PRT-18246
In stock
Stock/Discounts

Product Overview

The RTK Kit Carrying Case helps protect your valuable high-precision GNSS receiver from the harsh elements of the field. Custom slots are molded into the case for the RTK receiver, TOP106 multi-band antenna, a 915MHz radio + antenna, as well as a large open slot for power supplies, cables, and adapters. And no carrying case is complete without a handle and a snazzy SparkFun logo.

Note: This product only includes the case. There are no parts included and will need to be purchased separately.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RTK Kit Carrying Case
RTK Kit Carrying Case
$33.50
PRT-18246
$33.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing