RTL-SDR BLOG V3 USB Dongle with Dipole Antenna Kit
WRL-22957

RTL-SDR BLOG V3 USB Dongle with Dipole Antenna Kit

SKU: WRL-22957

The RTL-SDR BLOG V3 is a low-cost software defined radio USB dongle.

$84.50
In stock
Only 2 left
SKU
WRL-22957
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The RTL-SDR BLOG V3 is a low-cost software defined radio USB dongle. Perfect for getting into projects that utilize software defined radios or just learning more about them.

The RTL-SDR Blog V3 is an improved RTL-SDR dongle. RTL-SDR dongles were originally designed for DVB-T HDTV reception, but they were found by hardware hackers to be useful as a general purpose SDR. The standard dongles are okay for DVB-T reception, but are just barely suitable for SDR users/experimenters. The RTL-SDR Blog V3 was redesigned with SDR user needs in mind, instead of DVB-T HDTV users who typically have more relaxed requirements.

RTL-SDR works hard to maintain a higher standard of quality for the BLOG V3 among the other entry level SDR dongles on the market such as upgraded antennas and an Aluminum case for better cooling. With a bandwidth up to 2.4MHz and a frequency range of 500kHz - 1766 MHz it's a capable SDR at a great price.

This kit includes the BLOG V3 USB Dongle and the RTL-SDR VHF/UHF dipole antenna kit. Great for beginners as it allows for terrestrial and satellite reception.

Includes:

  • SDR-RTL BLOG V3 USB Dongle
  • Multipurpose Dipole Antenna Kit
  • 2 sets of telescoping VHF/UHF antennas
  • 2 x 23cm to 1m telescopic antennas
  • 2 x 5cm to 13cm telescopic antennas
  • Dipole Antenna Base with 60cm RG174
  • 3 meter RG174 extension cable
  • Flexible Tripod Mount
  • Suction Cup Mount

Features & Specs

  • <1 PPM temperature compensated oscillator (TCXO)
  • SMA female antenna port
  • 4.5V USB powered bias tee
  • HF Direct Sampling Mode
  • Aluminium case and passive cooling
  • Improved Antennas
  • R820T2 tuner
  • Bandwidth: Up to 2.4 MHz stable.
  • ADC: RTL2832U 8-bits
  • Frequency Range: 500 kHz – 1766 MHz (500 kHz – 24 MHz in direct sampling mode)
  • Typical Input Impedance: 50 Ohms
  • Typical Current Draw: 270 – 280 mA
  • Compatible with Windows XP and above (SDR# requires Win 7 or newer), Linux, MacOS and Android. A dual core machine is recommended.
  • Single board PCs like the Raspberry Pi, Odroid, C.H.I.P are also supported with most command line apps.

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

RTL-SDR BLOG V3 USB Dongle with Dipole Antenna Kit
RTL-SDR BLOG V3 USB Dongle with Dipole Antenna Kit
$84.50
WRL-22957
$84.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing