This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

S8VK-WB Switch Mode Power Supply - 3-Phase, 480VAC, 24V, 960W
PRT-18198

S8VK-WB Switch Mode Power Supply - 3-Phase, 480VAC, 24V, 960W

SKU: PRT-18198
Out of stock
SKU
PRT-18198

Omron Industrial Automation S8VK-WB Switch Mode Power Supplies are compact, three-phase power supplies with a 380V to 480V input voltage range.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Omron Industrial Automation S8VK-WB Switch Mode Power Supplies are compact, three-phase power supplies with a 380V to 480V input voltage range. Omron S8VK-WB Power Supplies offer 240W, 480W, and 960W power rating options and 24VDC or 48VDC output voltage ratings. Push-In Plus terminals reduce wiring work. The series operates at an ambient temperature of -40°C to +70°C and enables side-by-side mounting. S8VK-WB is certified for 3000m altitude and complies with the SEMI F47-0706 standard.

Features & Specs

  • Output Power: 960 W
  • Input Voltage: 320 VAC to 576 VAC, 450 VDC to 810 VDC
  • Number of Outputs: 1 Output
  • Output Voltage-Channel 1: 24 VDC
  • Output Current-Channel 1: 40 A
  • Length: 111.4 mm
  • Width: 118 mm
  • Height: 125.2 mm
  • Series: S8VK-WB
  • Dimensions: 111.4 mm x 118 mm x 125.2 mm
  • Open Frame/Enclosed: Enclosed
  • Brand: Omron Automation and Safety
  • Mounting Style: DIN Rail
  • IP Rating: IP20
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 40 C
  • Model #: S8VK-WB96024

Documentation

Customer Reviews

S8VK-WB Switch Mode Power Supply - 3-Phase, 480VAC, 24V, 960W
S8VK-WB Switch Mode Power Supply - 3-Phase, 480VAC, 24V, 960W PRT-18198

Stock and Customer Discounts

$630.95 retail price.

Available Discounts

  • $599.40 | 25+ units
  • $567.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing