SARA-R5 series Cellular Evaluation Kit - EVK-R500S-0
WRL-17631
SARA-R5 series Cellular Evaluation Kit - EVK-R500S-0
SKU: WRL-17631
Out of stock
SKU
WRL-17631
U-blox SARA-R5 series Cellular Evaluation Kits evaluates SARA-R5 modules with multiband LTE-M/NB-IoT cellular radio access and GNSS technology.
Product Overview
U-blox SARA-R5 series Cellular Evaluation Kits evaluates SARA-R5 modules with multiband LTE-M/NB-IoT cellular radio access and GNSS technology. The EVK-R500S evaluation kit is for the evaluation of SARA-R500S modules whereas, EVK- R510S evaluation kit is for the evaluation of SARA-R510S modules. The EVK-R510M8S evaluation kit is for the evaluation of the SARA-R510M8S module.
Features & Specs
- Tool Is For Evaluation Of: SARA-R500S
- Frequency: 700 MHz to 2100 MHz
- Brand: u-blox
- Interface Type: UART, USB
- Operating Supply Voltage: 9 V to 18 V
- Protocol - Cellular, NBIoT, LTE: LTE-M, NB-IoT
Documentation
Customer Reviews

SARA-R5 series Cellular Evaluation Kit - EVK-R500S-0
WRL-17631
Stock and Customer Discounts
$481.95 retail price.
Available Discounts
- $457.85 | 25+ units
- $433.76 | 100+ units