Schottky Diode - 40V, 1A (SS14-E3/61T)
COM-29464

Schottky Diode - 40V, 1A (SS14-E3/61T)

SKU: COM-29464

Schottky diodes are known for their low forward voltage drop and a very fast switching action.

$0.25
In stock
SKU
COM-29464
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SS14 is a high-performance, surface-mount Schottky barrier rectifier perfect for a wide range of electronic applications.

This diode has been designed for high efficiency, combining a high forward current of 1A with a low forward voltage drop of only 0.5V. This minimizes power loss and heat generation, making it a superior choice over standard diodes in power-sensitive circuits. Its fast switching capability makes it ideal for high-frequency applications.

Features & Specs

  • Technology: Schottky
  • Voltage - DC Reverse (Vr) (Max): 40V
  • Current - Average Rectified (Io): 1A
  • Voltage - Forward (Vf) (Max) @ If: 500mV @ 1A
  • Speed: Fast Recovery =< 500ns, > 200mA (Io)
  • Current - Reverse Leakage @ Vr: 200µA @ 40V
  • Mounting Type: Surface Mount
  • Operating Temperature - Junction: -65°C ~ 125°C
  • Mfg #: SS14-E3/61T

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Schottky Diode - 40V, 1A (SS14-E3/61T)
Schottky Diode - 40V, 1A (SS14-E3/61T)
$0.25
COM-29464
$0.25 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing