Schottky Diode - 40V, 700mA (ZLLS500TA)
COM-29757

Schottky Diode - 40V, 700mA (ZLLS500TA)

SKU: COM-29757

This compact Schottky diode offers users an excellent performance combination comprising high current operation, extremely low leakage, and low forward voltage.

$0.50
In stock
SKU
COM-29757
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This compact Schottky diode offers users an excellent performance combination comprising high current operation, extremely low leakage, and low forward voltage, ensuring suitability for applications requiring efficient operation at higher temperatures above 85°C.

Features & Specs

  • Voltage - DC Reverse (Vr) (Max): 40V
  • Current - Average Rectified (Io): 700mA
  • Voltage - Forward (Vf) (Max) @ If: 530mV @ 500mA
  • Speed: Fast Recovery =< 500ns, >200mA (Io)
  • Reverse Recovery Time (trr): 3ns
  • Current - Reverse Leakage @ Vr: 10 µA @ 30 V
  • Capacitance @ Vr, F: 16pF @ 30V, 1MHz
  • Mounting Type: Surface Mount
  • Mfg #: ZLLS500TA

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Schottky Diode - 40V, 700mA (ZLLS500TA)
Schottky Diode - 40V, 700mA (ZLLS500TA)
$0.50
COM-29757
$0.5 retail price.

Available Discounts

  • $0.48 | 25+ units
  • $0.45 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing