Secure Boot 8GB microSD for Raspberry Pi
Product Overview
Swissbit Secure Boot Solution for Raspberry Pi consists of PS-45u DP microSDHC memory cards and PU-50n DP USB flash drive. These memory devices feature Raspberry Pi boot loader protection, user data encryption and boot code, authentication, and many configurable security policies. The PS-45u memory cards offer a sequential read speed of up to 17MBps and a sequential write speed of up to 13MBps. The PU-50n USB flash drive provides a sequential read speed of up to 100MBps and a sequential write speed of up to 25MBps. These memory devices are used in key applications such as IP protection, theft protection, and license control by providing a unique ID (with NET policy).
Features & Specs
- Protecting Raspberry Pi boot loader (works with Raspberry Pi 2 and 3B+)
- Authentication is performed during the Swissbit customized pre-boot phase to unlock access
- Encrypting user data and boot code with AES 256bit to protect licenses, know-how, and IP
- The boot image can be set as read-only to prevent unauthorized modification
- -40°C to 85°C operating temperature range
- Restricting the access to data on the card by various configurable security policies
- PIN – check a PIN entered via a keyboard
- USB – check the presence of a USB authentication device (requires a Swissbit USB PU-50n "Raspberry Edition“)
- NET policy – check the presence of an authentication server in the network (requires an additional RaspberryPi as a server)
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $56.95 | 25+ units
- $53.96 | 100+ units