Licensing Alert: The J-Link EDU Mini is intended for non-profit educational purposes only! If there is any doubt about your intended use, it is strongly recommended to consult SEGGER directly prior to use. Contact SEGGER

SEGGER J-Link EDU Mini (with USB-C Cable)
PGM-31107

SEGGER J-Link EDU Mini (with USB-C Cable)

SKU: PGM-31107

The J-Link EDU Mini is a minimalistic version of the J-Link debug probe in a reduced form factor with identical functionality. It is designed for educational purposes and supports Arm and RISC-V-based microcontrollers.

$82.00
In stock
SKU
PGM-31107
In stock
Stock/Discounts

Licensing Alert: The J-Link EDU Mini is intended for non-profit educational purposes only! If there is any doubt about your intended use, it is strongly recommended to consult SEGGER directly prior to use. Contact SEGGER

Helpful Documentation

Product Overview

J-Link debug probes are widely considered the most popular choice for optimizing debugging and flash programming. The SEGGER J-Link EDU Mini is a JTAG/SWD debugger that delivers professional-grade functionality in a highly compact, minimalistic form factor. Designed specifically for educational purposes, it provides students and hobbyists with full support for Arm® and RISC-V-based microcontrollers.

Despite its significantly reduced size, this miniature probe maintains the powerful features that make the J-Link family so popular:

  • Fast Download Rates: Quickly load your code directly into the internal flash of supported microcontrollers.
  • Unlimited Breakpoints: Set an unlimited number of breakpoints within flash memory for comprehensive evaluation.
  • Modern Connections: Interfaces easily with your hardware using a modern USB-C port and a standard 9-pin 0.05-inch Samtec FTSH connector.

This means you get all the core debugging power you need to temporarily halt program execution, read or write memory addresses, and inspect your MCU in a live system without needing an expensive commercial probe.

A close-up of a SEGGER J-Link EDU Mini connected to the included target ribbon cable.

Licensing & Support Rules

Because this probe is offered at a highly reduced price to make professional tools accessible to students, it comes with very strict licensing agreements. You may use the J-Link EDU Mini for non-profit educational purposes only!

Non-profit educational purposes means that you may not use the J-Link EDU Mini and its J-Link software:

  • directly or indirectly in or for a profit organization or business purposes or other undertaking intended for profit.
  • directly or indirectly within any other commercial environment (e.g., office).
  • to develop, debug, program, or manufacture a commercial product (or parts thereof).
  • to either earn money or reasonably anticipate the receipt of monetary gain from it.

For clarification purposes: A student using the J-Link EDU Mini directly or indirectly within a business or profit organization (e.g., company) is considered a violation of the scope of this agreement.

Any other use of the J-Link EDU Mini is prohibited and illegal! If there is any doubt that a certain use may be considered within the foregoing scope or whether your use of the J-Link EDU Mini applies to an educational situation, it is strongly recommended to get in touch and consult SEGGER prior to use. Additionally, please note that the J-Link EDU Mini does not come with official direct support; however, you can visit the SEGGER community forum to ask questions and troubleshoot problems with other users.

Features & Specs

  • Supported OS:
    • Microsoft Windows (x86/x64)
    • Linux (x86/x64/Arm)
    • macOS (x86/Apple Silicon)
  • Electromagnetic compatibility (EMC):
    • EN 55032
    • EN 55035
  • Operating Temperature: +5°C ~ +60°C
  • Storage Temperature: -20°C ~ +65 °C
  • Relative Humidity (non-condensing): Max 90% rH
  • Size (without cables): 42.5mm x 22mm x 8mm
  • Weight (without cables): 10g
  • Available Interfaces:
    • USB-C
    • 9-pin 0.05" Samtec FTSH connector
  • Power Supply: USB powered, max 30mA
  • Target Interface Voltage (VIF): 1.8V, 3.3V
  • Current drawn from target voltage sense pin (VTRef): < 170µA
  • Reset Type: Open drain with 150 Ohms series resistor. Can be pulled low or tristated
  • JTAG speed: Max. 4 MHz
  • SWO sampling frequency: Max. 4 MHz
  • Data input rise time (Trdi): Trdi <= 20ns
  • Data input fall time (Tfdi): Tfdi <= 20ns
  • Data output rise time (Trdo): Trdo <= 10ns
  • Data output fall time (Tfdo): Tfdo <= 10ns
  • Clock rise time (Trc): Trc <= 10ns
  • Clock fall time (Tfc): Trc <= 10ns

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SEGGER J-Link EDU Mini (with USB-C Cable)
SEGGER J-Link EDU Mini (with USB-C Cable)
$82.00
PGM-31107
$82 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing