This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SEGGER Microcontroller Flasher PRO XL (5.17.02)
PGM-18527

SEGGER Microcontroller Flasher PRO XL (5.17.02)

SKU: PGM-18527
Out of stock
SKU
PGM-18527

SEGGER Microcontroller Flasher PRO XL (5.17.02) is a full-featured, in-circuit, and universal flash programming tool with an extra-large memory capacity.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SEGGER Microcontroller Flasher PRO XL (5.17.02) is a full-featured, in-circuit, and universal flash programming tool with an extra-large memory capacity. This In-system Programming (ISP) tool is used to program non-volatile memory devices from Arm®, Renesas RX, and Freescale PowerPC-based microcontrollers with on-chip or external flash memory. The Flasher PRO XL connects via USB, Ethernet, or an RS232 interface and can be used as a stand-alone JTAG/SWD programmer or controlled by a PC program. This Flasher comes with 20 pins 0.1" target ribbon cable, ethernet cable, RS232 cable (1:1) female/male, and USB cable.

This Flasher PRO XL is designed to program large images and/or hold multiple images for use during the production programming process. These can be systems running on Android, Linux, Windows IoT, or other large operating systems, as well as deeply embedded systems. The Flasher PRO XL supports a wide range of CPU cores and an even wider range of different devices from various vendors.

Features & Specs

  • Power supply:
  • USB powered, 500 mA if the target is powered by Flasher PRO
  • Interfaces:
  • USB host: USB 2.0 (High-Speed) and USB Type B
  • RS232 host: RS232 9-pin
  • Target interface: JTAG 20-pin (14-pin adapter available)
  • 50 MHz serial transfer rate between Flasher PRO and target (maximum target interface (JTAG))
  • 1.2V to 5 V supported target voltage range
  • Current drawn from target voltage sense pin (VTRef): <25 µA
  • 5°C to 60°C operating temperature range
  • 121 mm x 66 mm x 30 mm dimensions
  • 120g weight
  • Supported OS:
  • Microsoft Windows (x86/x64), Linux (x86/x64/Arm), or macOS (x86/Apple M1)

Customer Reviews

SEGGER Microcontroller Flasher PRO XL (5.17.02)
SEGGER Microcontroller Flasher PRO XL (5.17.02) PGM-18527

Stock and Customer Discounts

$1544.95 retail price.

Available Discounts

  • $1,467.70 | 25+ units
  • $1,390.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing