SEGGER Microcontroller J-Link WiFi (8.14.28)
The Segger Microcontroller J-Link WiFi (8.14.28) has a WiFi interface in addition to the USB interface.
Product Overview
Segger Microcontroller J-Link WiFi (8.14.28) is an enhanced version of the SEGGER J-Link, including an ARM/Cortex Debug Probe, Microchip PIC32 Debug Probe, Renesas RX Debug Probe, and SiLabs EFM8 / C8051 Debug Probe. The J-Link WiFi (8.14.28) also includes a USB cable and a 20-pin, 0.1" ribbon cable.
The Segger Microcontroller J-Link WiFi (8.14.28) has a WiFi interface in addition to the USB interface. The device features licenses for the Segger 8.08.02 J-Flash, 8.08.03 J-Link ARM RDI, 8.08.04 J-Link unlimited Flash breakpoints, J-Link Flash loaders, and J-Link GDB server.
Includes:
- 1x J-Link
- 1x USB Cable
- 1x 20-pin, 0.1" Ribbon cable
Features & Specs
- Automatic core recognition
- Seamless integration into all major IDEs
- No power supply required, powered through USB
- Support for adaptive clocking
- All JTAG signals can be monitored, target voltage can be measured
- Support for multiple devices
- Fully plug and play compatible
- Standard 20-pin JTAG/SWD connector, 19-pin JTAG/SWD and Trace connector, standard 38-pin JTAG+Trace connector
- USB and 20-pin ribbon cable included
- Memory viewer (J-Mem) included
- Remote server included, which allows using J-Trace via TCP/IP networks
- RDI interface available, which allows using J-Link with RDI compliant software
- Target power supply via pin 19 of the JTAG/SWD interface (up to 300mA to target with overload protection), alternatively on pins 11 and
- 13 of the Cortex-M 19-pin trace connector
- Supported OS:
- Microsoft Windows 2000
- Microsoft Windows XP
- Microsoft Windows XP x64
- Microsoft Windows 2003
- Microsoft Windows 2003 x64
- Microsoft Windows Vista
- Microsoft Windows Vista x64
- Microsoft Windows 7
- Microsoft Windows 7 x64
- Microsoft Windows 8
- Microsoft Windows 8 x64
- Microsoft Windows 10
- Microsoft Windows 10 x64
- Linux
- macOS 10.5 and higher
Documentation
Customer Reviews

Available Discounts
- $1,043.05 | 25+ units
- $988.16 | 100+ units