This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Sensirion SFM3200 Digital Flow Meter
SEN-19369

Sensirion SFM3200 Digital Flow Meter

SKU: SEN-19369
Out of stock
SKU
SEN-19369

Sensirion SFM3200 Digital Flow Meter is designed for high-volume applications to accurately measure the flow rate of air, oxygen, and non-aggressive gases.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Sensirion SFM3200 Digital Flow Meters are designed for high-volume applications to accurately measure the flow rate of air, oxygen, and non-aggressive gases. These meters offer a flow range of up to 250 standard liters per minute (SLM) and a bidirectional measurement mode. The SFM3200 flow meters feature a fifth-generation silicon sensor chip that contains an amplifier, A/D converter, EEPROM memory, digital signal processing circuitry, and interface. Sensirion's atented CMOSens® technology improves the performance of the sensor by combining sensor elements, signal processing, and digital calibration on a single microchip. Sensirion SFM3200 Digital Flow Meters are ideal for use in respiratory measurements, inspiratory flow measurements, ventilation, anesthesia, and drug delivery applications.

Features & Specs

  • Range: - 100 slm to 250 slm
  • Accuracy: 7 %
  • Operation Mode: Bidirectional
  • Operating Supply Voltage: 5 V
  • Housing Material: Plastic
  • Brand: Sensirion
  • Maximum Operating Temperature: + 50 C
  • Minimum Operating Temperature: - 10 C
  • Output Type: Digital
  • Mfg #: SFM3200-AW
  • Supply Voltage - Max: 5.25 V
  • Supply Voltage - Min: 4.75 V

Documentation

Customer Reviews

Sensirion SFM3200 Digital Flow Meter
Sensirion SFM3200 Digital Flow Meter SEN-19369

Stock and Customer Discounts

$203.95 retail price.

Available Discounts

  • $193.75 | 25+ units
  • $183.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing