Serial Flash Memory - GD25Q40CTIGR (4Mb, 120MHz)
COM-18076
Serial Flash Memory - GD25Q40CTIGR (4Mb, 120MHz)
SKU: COM-18076
$0.40
In stock
SKU
COM-18076
The GD25Q40C (4M-bit) Serial flash supports the standard Serial Peripheral Interface (SPI), and supports the
Dual/Quad SPI.
Product Overview
The GD25Q40C (4M-bit) Serial flash supports the standard Serial Peripheral Interface (SPI), and supports the Dual/Quad SPI: Serial Clock, Chip Select, Serial Data I/O0 (SI), I/O1 (SO), I/O2 (WP#), and I/O3 (HOLD#). The Dual I/O data is transferred with speed of 240Mbits/s and the Quad I/O & Quad output data is transferred with speed of 480Mbits/s.
Features & Specs
- 4M-bit Serial Flash
- 512K-byte
- 256 bytes per programmable page
- Standard, Dual, Quad SPI
- High Speed Clock Frequency
- 120MHz for fast read with 30PF load
- Dual I/O Data transfer up to 240Mbits/s
- Quad I/O Data transfer up to 480Mbits/s
- Software/Hardware Write Protection
- Minimum 100,000 Program/Erase Cycles
- Data Retention
- 20-year data retention typical
- Single Power Supply Voltage
- Full voltage range: 2.7~3.6V
- Low Power Consumption
- 1μA typical deep power down current
- 1μA typical standby current
Documentation
Customer Reviews

Serial Flash Memory - GD25Q40CTIGR (4Mb, 120MHz)
$0.40
COM-18076
Stock and Customer Discounts
$0.4 retail price.
Available Discounts
- $0.38 | 25+ units
- $0.36 | 100+ units