Product Overview
Here, for all your mechatronic needs, is a simple, high quality continuous rotation servo motor. This servo is able to take in 6 volts and deliver 30.6 oz-in. of maximum torque at 0.14 sec/60°
A standard 3-pin power and control cable is attached and all hardware listed below is included.
Features:
- Voltage: 4.8-6.0 Volts
- Torque: 27.8/30.6 oz-in. (4.8/6.0V)
- Speed: 0.16/0.14 sec/60° (4.8/6.0V)
- Rotation: 360°
- Dual Ball Bearing
- Plastic Gears
Includes:
- 1x SM-S3317S Full Rotation Servo
- 1x Single Arm Horn
- 1x Double Arm Horn
- 1x Four Point Horn
- 4x Rubber Grommets
- 4x 2x15mm Phillips Screw
- 4x Brass Eyelets
Dimensions:
- 31.3 x 16.3 x 28.5mm
- Wire Length: 160mm
- Weight: 18g
Documents:
- Dimensional Drawing
- Datasheet (SM-S3317S)