Servo - Generic (Sub-Micro Size)
ROB-09065

Servo - Generic (Sub-Micro Size)

SKU: ROB-09065
$12.95
In stock
SKU
ROB-09065
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifications to the Hitec HS-55. This little guy is able to take in 6 volts and deliver 20.8 oz-in. of maximum torque at 0.10 sec/60°

This small servo comes with a standard 3 pin power and control cable, and all hardware listed below.

Note: This servo is rated for 180° rotation, but in actuality it only hits ~160°.

Features:

  • Voltage: 4.8-6.0 Volts
  • Torque: 16.6/20.8 oz-in. (4.8/6.0V)
  • Speed: 0.15/0.10 sec/60° (4.8/6.0V)
  • Rotation: ~160°
  • Single Top Ball Bearing
  • Nylon Gears
  • 3-Pole Ferrite Motor

Includes:

  • 1x Micro Size Servo
  • 1x Single Arm Micro Horn
  • 1x Double Arm Micro Horn
  • 1x Four Point Micro Horn
  • 1x Circle Micro Horn
  • 2x 2x8mm Phillips Screw

Dimension:

  • 31.8 x 11.7 x 29mm
  • Wire Length: 160mm
  • Weight: 9g

Documents:

  • [Datasheet](http://cdn.sparkfun.com/datasheets/Robotics/Small Servo - ROB-09065.pdf)
  • mbed Example

Features & Specs

  • Voltage: 4.8-6.0 Volts
  • Torque: 16.6/20.8 oz-in. (4.8/6.0V)
  • Speed: 0.15/0.10 sec/60° (4.8/6.0V)
  • Rotation: ~160°
  • Single Top Ball Bearing
  • Nylon Gears
  • 3-Pole Ferrite Motor
  • Dimensions: 31.8 x 11.7 x 29mm
  • Wire Length: 160mm
  • Weight: 9g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Servo - Generic (Sub-Micro Size)
Servo - Generic (Sub-Micro Size)
$12.95
ROB-09065
$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing