Servo - Hitec HS-425BB (Standard Size)
ROB-11883
Servo - Hitec HS-425BB (Standard Size)
SKU: ROB-11883
$23.50
In stock
SKU
ROB-11883
Product Overview
This is the versatile Hitec HS-425BB servo. This little guy is able to take in 6 volts and deliver 57 oz-in. of maximum torque at 0.16sec/60°, this is a great servo even if you are on a budget!
This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-425BB servo comes standard with a 3-pin power and control cable and all hardware listed below.
Features:
- Voltage: 4.8-6.0 Volts
- Torque: 45.82/56.93 oz-in. (4.8/6.0V)
- Speed: 0.21/0.16 sec/60° (4.8/6.0V)
- Direction: Clockwise/ Pulse Traveling 550-2500usec
- Rotation: 180°
- Dual Ball Bearing
- Nylon Gears
- 3-Pole Ferrite Motor
- C1 Standard Spline
Includes:
- 1x HS-425BB Servo
- 1x Circle Horn
- 1x Double Arm Horn
- 1x Single Arm (w/ Slide Bracket) Horn
- 2x Four Point Horn (1x Small White, 1x Large Red)
- 4x Rubber Grommets
- 4x 2x15mm Phillips Screw
- 4x Brass Eyelets
Dimensions:
- 40.6 x 19.8 x 36.6mm
- Wire Length: 300mm
- Weight: 45.5g
Documents:
Hookup Accessories
Features & Specs
- Voltage: 4.8-6.0 Volts
- Torque: 45.82/56.93 oz-in. (4.8/6.0V)
- Speed: 0.21/0.16 sec/60° (4.8/6.0V)
- Direction: Clockwise/ Pulse Traveling 1500-1900usec
- Rotation: 180°
- Dual Ball Bearing
- Nylon Gears
- 3-Pole Ferrite Motor
- C1 Standard Spline* 40.6 x 19.8 x 36.6mm
- Wire Length: 300mm
- Weight: 45.5g
Documentation
Customer Reviews

Servo - Hitec HS-425BB (Standard Size)
$23.50
ROB-11883
Stock and Customer Discounts
$23.5 retail price.