Servo - Hitec HS-805BB (Giant Scale)
ROB-11881
Servo - Hitec HS-805BB (Giant Scale)
SKU: ROB-11881
$42.95
In stock
SKU
ROB-11881
Product Overview
This beast is the Hitec HS-805BB servo. Able to take in 6 volts and deliver an impressive 343 oz-in. of maximum torque at 0.14 sec/60°, this is a heavy duty servo and is not to be taken lightly!
This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-805BB servo comes standard with a 3-pin power and control cable, Y-harness, and all hardware listed below.
Note: This servo can draw around 800mA, so keep that in mind when planning a power supply.
Features:
- Voltage: 4.8-6.0 Volts
- Torque: 274/343 oz-in. (4.8/6.0V)
- Speed: 0.19/0.14 sec/60° (4.8/6.0V)
- Direction: Clockwise/ Pulse Traveling 550-2400usec
- Rotation: 180°
- Dual Ball Bearing
- Heavy Duty Nylon Gears
- 3-Pole Ferrite Motor
- D1 Heavy Duty Spline
Includes:
- 1x HS-805BB Servo
- 1x Y-Harness
- 1x Circle Mega Horn
- 1x Four Point Mega Horn
- 1x Single Arm Mega Horn
- 4x Rubber Grommets
- 4x 2x15mm Phillips Screw
- 4x Brass Eyelets
Dimensions:
- 66 x 30 x 57.6mm
- Wire Length: 300mm
- Weight: 152g
Documents:
Hookup Accessories
Features & Specs
- Voltage: 4.8-6.0 Volts
- Torque: 274/343 oz-in. (4.8/6.0V)
- Speed: 0.19/0.14 sec/60° (4.8/6.0V)
- Direction: Clockwise/ Pulse Traveling 1500-1900usec
- Rotation: 180°
- Dual Ball Bearing
- Heavy Duty Nylon Gears
- 3-Pole Ferrite Motor
- D1 Heavy Duty Spline* 66 x 30 x 57.6mm
- Wire Length: 300mm
- Weight: 152g
Documentation
Customer Reviews

Servo - Hitec HS-805BB (Giant Scale)
$42.95
ROB-11881
Stock and Customer Discounts
$42.95 retail price.