Servo - Hitec HS-85MG (Micro Size)
ROB-11887

Servo - Hitec HS-85MG (Micro Size)

SKU: ROB-11887
$32.50
In stock
SKU
ROB-11887
In stock
Stock/Discounts

The HS-85MG is able to take in 6 volts and deliver 49 oz-in. of maximum torque at 0.14sec/60°, and this guy is only about the size of a bottle cap!

Product Overview

This is the epitome of the phrase "appearances can be deceiving," and trust us, with the Hitec HS-85MG that couldn't be more true. The HS-85MG is able to take in 6 volts and deliver 49 oz-in. of maximum torque at 0.14sec/60°, and this guy is only about the size of a bottle cap!

This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-85MG servo comes standard with a 3-pin power and control cable and all hardware listed below.

Features:

  • Voltage: 4.8-6.0 Volts
  • Torque: 41.66/48.6 oz-in. (4.8/6.0V)
  • Speed: 0.16/0.14 sec/60° (4.8/6.0V)
  • Direction: Clockwise/ Pulse Traveling 550-2500usec
  • Rotation: 180°
  • Single Ball Bearing
  • 4 Metal Gears
  • 3-Pole Ferrite Motor
  • C1 Standard Spline

Includes:

  • 1x HS-85MG Servo
  • 1x Double Arm Micro Horn
  • 1x Four Point Micro Horn
  • 1x Circle Micro Horn
  • 2x Rubber Grommets
  • 2x 2x15mm Phillips Screw
  • 2x Brass Eyelets
  • 2x Servo Mount

Dimensions:

  • 29 x 13 x 30mm
  • Wire Length: 160mm
  • Weight: 21.9g

Documents:

Hookup Accessories

Features & Specs

  • Voltage: 4.8-6.0 Volts
  • Torque: 41.66/48.6 oz-in. (4.8/6.0V)
  • Speed: 0.16/0.14 sec/60° (4.8/6.0V)
  • Direction: Clockwise/ Pulse Traveling 1500-1900usec
  • Rotation: 180°
  • Single Ball Bearing
  • 4 Metal Gears
  • 3-Pole Ferrite Motor
  • C1 Standard Spline* 29 x 13 x 30mm
  • Wire Length: 160mm
  • Weight: 21.9g

Documentation

Customer Reviews

Servo - Hitec HS-85MG (Micro Size)
Servo - Hitec HS-85MG (Micro Size)
$32.50
ROB-11887

Stock and Customer Discounts

$32.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing