Sfera Labs IAMS21X+WIFI Iono Arduino Module
Product Overview
Iono is a work-suit for Arduino, it turns it into a PLC that combines the ease of use of the Arduino platform and the vast amount of software available for it with robust input and output electronic interfaces.
Sfera Labs IAMS21X+WIFI Iono Arduino Module is a rugged, safe, reliable, and easy to connect module that is suitable for industrial and residential environments. This module combines the ease of use of the Arduino platform with multiple input and output interfaces. The Iono Arduino module is compatible with the Arduino boards with 1.0 pinout and 5V and 3.3V operating voltages. This module features redundancy of common terminals for simplified wiring and output relays with a bistable coil.
The Iono Arduino module comes with standard RS-485 interfaces to the Arduino serial pins with automatic TX/RX switching and electrostatic discharge protection. This module incorporates a preinstalled Arduino Uno WiFi Rev 2 board with Wi-Fi® and BLUETOOTH®/Bluetooth Low Energy (BLE) connectivity.
Features & Specs
- Rugged, safe, reliable, and easy to connect module
- Preinstalled Arduino Uno WiFi Rev 2 board with Wi-Fi and Bluetooth/BLE connectivity
- Combines ease of use of the Arduino platform with multiple I/O interfaces
- Compatible with the Arduino boards with 1.0 pinout and 5V and 3.3V operating voltages
- 4 multi-mode inputs:
- Either to be used as digital or as 0÷10V or 0÷20mA analog signals
- 2 digital inputs for potential-free contacts
- 1 analog output 0÷10V controlled by PWM signal
- Redundancy of common terminals for simplified wiring
- 6 power relay outputs rated for 12A at 250V
- Output relays with a bistable coil that minimizes the current consumption
- Standard RS-485 interfaces to the Arduino serial pins with automatic TX/RX switching and electrostatic discharge protection
- Removable terminal blocks for easier installation
- Inputs protected against electrostatic discharges and temporary overvoltages
- Double internal insulation between high voltage areas (relay outputs) and all other components
- Standard modular housing 9 units size that is suitable for mounting on Omega rail
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $281.15 | 25+ units
- $266.36 | 100+ units