Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Shapeoko 4 Standard - Hybrid Table, No Router
TOL-19739

Shapeoko 4 Standard - Hybrid Table, No Router

SKU: TOL-19739

The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.

Please note, these machines are built to order & have an estimated lead time of 20 business days before shipping.

$1,800.00
In stock
SKU
TOL-19739
In stock
Stock/Discounts

Notice: This item ships via 3rd party vendor and is not eligible for free shipping. Shipment dates may be delayed up to two weeks. More information

Helpful Documentation

Product Overview

This is the Shapeoko 4 Standard, a desktop, 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics. The Shapeoko 4 is designed to be affordable enough for any shop and powerful enough to do real work. This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!

Each Shapeoko 4 Standard has a cutting area of 444.5mm(X) x 444.5mm(Y) x 101.6mm(Z) (17.5" x 17.5" x 4") and an overall footprint of 838.2mm(X) x 609.6mm(Y) x 482.6mm(Z) (33" x 24" x 19"). The power cable included in this kit is designed for the United States National Plug Standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!

Upgrades from the Shapeoko 3 include:

  • New, more rigid v-wheel design
  • 15mm belts
  • Inductive homing switches
  • New electronics
  • Integrated t-slot Hybrid Table (OPTIONAL)
  • Fully-supported Y extrusions
  • Leadscrew-driven Z-axis
  • New, more rigid 65mm router mount
  • Sweepy 65mm V2 dust boot

Note: This version of the Shapeoko 4 XL does NOT include a trim router, this will need to be purchased separately. The folks at Shapeoko recommend the Carbide Compact Router or the Makita RT0701C to use with the machine.

Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.

Not Compatible with the Shapeoko 4:

  • Expansion Packs
  • T-Track & Clamp Kits
  • Z-Plus
  • Proximity Switch Kit
  • Maintenance Kit
  • Shapeoko 3 Bit Setter
  • HDZ 4.0

NOTE: Starting 1/31/2024, Shapeoko 4 includes BitSetter; you do not need to order it separately.

Features & Specs

  • Footprint: 838.2mm x 609.6mm x 482.6mm (33" x 24" x 19")
  • Cutting Area: 444.5mm x 444.5mm x 101.6mm (17.5" x 17.5" x 4")
  • Weight 70lbs. (Shipped in two boxes)
  • Operating System: Mac (OSX 10.14 or higher) or PC (Windows 8.1 or 10, Intel or AMD)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Shapeoko 4 Standard - Hybrid Table, No Router
Shapeoko 4 Standard - Hybrid Table, No Router
$1,800.00
TOL-19739
$1800 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing