Shapeoko 4 Standard - No Table, No Router
The Shapeoko 4 Standard is a 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics.
Product Overview
This is the Shapeoko 4 Standard, a desktop, 3-axis CNC Machine kit that allows you to create your 2D and 3D designs out of non-ferrous metals, hardwoods, and plastics. The Shapeoko 4 is designed to be affordable enough for any shop and powerful enough to do real work. This is an entry-level CNC machine designed for hobbyists, artists, and fabricators!
Each Shapeoko 4 Standard has a cutting area of 444.5mm(X) x 444.5mm(Y) x 101.6mm(Z) (17.5" x 17.5" x 4") and an overall footprint of 838.2mm(X) x 609.6mm(Y) x 482.6mm(Z) (33" x 24" x 19"). The power cable included in this kit is designed for the United States National Plug Standard. Don’t forget you can put whatever you want on the adapter ring (as long as it fits), whether that’s a laser, 3D print extrusion head, or a marker. Get creative!
Upgrades from the Shapeoko 3 include:
- New, more rigid v-wheel design
- 15mm belts
- Inductive homing switches
- New electronics
- Integrated t-slot Hybrid Table (OPTIONAL)
- Fully-supported Y extrusions
- Leadscrew-driven Z-axis
- New, more rigid 65mm router mount
- Sweepy 65mm V2 dust boot
Note: This version of the Shapeoko 4 Standard does NOT include a trim router, this will need to be purchased separately. The folks at Shapeoko recommend the Carbide Compact Router or the Makita RT0701C to use with the machine.
Note: This version does not come with a table, you will have to provide an MDF table / wasteboard for the machine. No t-slot workholding will be included.
Note: This item is non-returnable. If this item arrives damaged or is not functioning properly, please do not hesitate to contact us to see if further actions may be taken.
Not Compatible with the Shapeoko 4:
- Expansion Packs
- T-Track & Clamp Kits
- Z-Plus
- Proximity Switch Kit
- Maintenance Kit
- Shapeoko 3 Bit Setter
- HDZ 4.0
Includes:
- Shapeoko 4 Standard
- Carbide Motion control software
- Carbide Create 2D CAD/CAM software
- Assembly tools
- 1x #201 .25" Flat Endmill
- Qty 12, M6 T-Nuts
- Qty 6, Shapeoko Essentials Clamps
- Sweepy 65mm V2
Features & Specs
- Footprint: 838.2mm x 609.6mm x 482.6mm (33" x 24" x 19")
- Cutting Area: 444.5mm x 444.5mm x 101.6mm (17.5" x 17.5" x 4")
- Weight 70lbs. (Shipped in two boxes)
- Operating System: Mac (OSX 10.14 or higher) or PC (Windows 8.1 or 10, Intel or AMD)
Documentation
Customer Reviews
