Carbide Compact Router - ER-11
The ER-11 Compact Router was made for use in CNC machines so we skip all of the bases and jigs that won't be used anyway.
Product Overview
The Carbide ER-11 Compact Router is a custom-made trim router packaged for use with any Shapeoko CNC routers. Carbide 3D has worked with their router manufacturer for a year to develop this router specifically for the Shapeoko 5 Pro.
Why buy an ER-11 router?
There's only one reason to buy this router over the less expensive Carbide Compact Router: you need to use cutters or drills with a shank diameter other than 1/8" and 1/4". Other than the collets, there is no difference.
The ER-11 Compact Router was made for use in CNC machines so we skip all of the bases and jigs that won't be used anyway.
Includes:
- ER-11 Carbide Compact Router
- Collet Wrench
- .25" ER-11 collet
- .125" ER-11 collet
- ER-11 Collet nut
- The ER-11 Compact Router includes a 12-foot power cord
Features & Specs
- Diameter: 65mm
- RPM Range: 12,000 - 30,000
- Cord Length: 12 ft.
- Plug type: US, 120V
- Maximum cutter diameter: 1/4"
RPM Settings:
- Dial Value: 1, Approximate RPM: 11,000
- Dial Value: 2, Approximate RPM: 13,500
- Dial Value: 3, Approximate RPM: 18,250
- Dial Value: 4, Approximate RPM: 24,500
- Dial Value: 5, Approximate RPM: 29,250
- Dial Value: 6, Approximate RPM: 31,000
Note: The ER-11 Compact Router is only available in 120V with a standard US plug
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $142.50 | 25+ units
- $135.00 | 100+ units