This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Shapeoko Z-Plus - XXL
TOL-18481

Shapeoko Z-Plus - XXL

SKU: TOL-18481

The Z-Plus kit includes everything you need to upgrade your existing X/Z-carriage to the Z-Plus (X/Z+).

Out of stock
SKU
TOL-18481

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Z-Plus kit includes everything you need to upgrade your existing X/Z-carriage to the Z-Plus (X/Z+). The Z-Plus kit also includes new inductive proximity switches to replace the original homing switches. There are minor differences in the installation procedures between Shapeoko 3, XL, and XXL models AND between Shapeoko models shipped pre-Dec 2019 and post-Dec 2019.

Note: Because this upgrade requires a change to proximity limit switches, only machines with the Carbide Motion PCB version 2.4 or higher are supported. If your machine is newer than Feb 2017, it's probably got a supported PCB. If you have an older machine, or you're not sure what board you have, please contact support@carbide3d.com.

Note: This is not compatible with the Shapeoko 4.

Includes:

  • Stepper motor with integrated leadscrew
  • Custom made anti-backlash nut
  • Twin HG15-style linear rails with two linear guides on each rail
  • Plates are .25" anodized aluminum (6061)
  • Proximity homing switches for X, Y, and Z (with adapter board)
  • EZ-Tram plate to make it easier to adjust left/right tilt of the spindle

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Shapeoko Z-Plus - XXL
Shapeoko Z-Plus - XXL TOL-18481
$250 retail price.

Available Discounts

  • $237.50 | 25+ units
  • $225.00 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing