This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Shielded Extruded Aluminum Enclosure - 6.3x4.1x2.2 Clear
PRT-18122

Shielded Extruded Aluminum Enclosure - 6.3x4.1x2.2 Clear

SKU: PRT-18122
Out of stock
SKU
PRT-18122

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets. These heavy-duty enclosures are constructed from one piece of extruded aluminum with a minimum thickness of 0.06" (1.5mm) and provide a recessed area for labels or membrane keypad. The aluminum body paint finish comes in a clear anodized or black powder. The diecast aluminum end panels have durable, black satin powder paint. The series offers a choice of end panels without a flange or with a flange (for shelf or wall mounting). Hammond 1457-EMI Shielded Extruded Aluminum Enclosures are designed to meet IP54 ratings and ideal to house PCBs or for equipment interfacing.

Features & Specs

  • Type: EMI/ RFI Shielded
  • Material: Aluminum
  • Color: Clear
  • Cover Color: Clear
  • Length: 6.3 in
  • Width: 4.09 in
  • Height: 6.3 in
  • IP Rating: IP54
  • Series: 1457-EMI
  • Depth: 2.15 in
  • Height - mm: 55.88
  • Length - mm: 160.02
  • Width - mm: 104.14

Documentation

Customer Reviews

Shielded Extruded Aluminum Enclosure - 6.3x4.1x2.2 Clear
Shielded Extruded Aluminum Enclosure - 6.3x4.1x2.2 Clear PRT-18122

Stock and Customer Discounts

$57.95 retail price.

Available Discounts

  • $55.05 | 25+ units
  • $52.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing