Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Shielded Extruded Aluminum Flanged Enclosure - 6.3x2.35x6.51 Black
PRT-18123

Shielded Extruded Aluminum Flanged Enclosure - 6.3x2.35x6.51 Black

SKU: PRT-18123

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets.

Out of stock
SKU
PRT-18123

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets. These heavy-duty enclosures are constructed from one piece of extruded aluminum with a minimum thickness of 0.06" (1.5mm) and provide a recessed area for labels or membrane keypad. The aluminum body paint finish comes in a clear anodized or black powder. The diecast aluminum end panels have durable, black satin powder paint. The series offers a choice of end panels without a flange or with a flange (for shelf or wall mounting). Hammond 1457-EMI Shielded Extruded Aluminum Enclosures are designed to meet IP54 ratings and ideal to house PCBs or for equipment interfacing.

Features & Specs

  • Type: EMI/ RFI Shielded
  • Material: Aluminum
  • Color: Black
  • Width: 6.5 in
  • Height 2.15 in
  • IP Rating: IP54
  • Series: 1457-EMI
  • Depth: 6.3 in
  • Dimensions: 171.15 mm L x 6.5 in W x 2.15 in H

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Shielded Extruded Aluminum Flanged Enclosure - 6.3x2.35x6.51 Black
Shielded Extruded Aluminum Flanged Enclosure - 6.3x2.35x6.51 Black PRT-18123
$57.95 retail price.

Available Discounts

  • $55.05 | 25+ units
  • $52.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing