This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Shielded Extruded Aluminum Flanged Enclosure - 6.3x4.09x2.15 Black
PRT-18121

Shielded Extruded Aluminum Flanged Enclosure - 6.3x4.09x2.15 Black

SKU: PRT-18121

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets.

Out of stock
SKU
PRT-18121

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets. These heavy-duty enclosures are constructed from one piece of extruded aluminum with a minimum thickness of 0.06" (1.5mm) and provide a recessed area for labels or membrane keypad. The aluminum body paint finish comes in a clear anodized or black powder. The diecast aluminum end panels have durable, black satin powder paint. The series offers a choice of end panels without a flange or with a flange (for shelf or wall mounting). Hammond 1457-EMI Shielded Extruded Aluminum Enclosures are designed to meet IP54 ratings and ideal to house PCBs or for equipment interfacing.

Features & Specs

  • Type: EMI/ RFI Shielded
  • Material: Aluminum
  • Color: Black
  • Cover Color: Black
  • Length: 6.3 in
  • Width: 4.09 in
  • Height: 6.3 in
  • IP Rating: IP54
  • Series: 1457-EMI
  • Depth: 2.15 in
  • Height - mm: 54.61
  • Length - mm: 160.02
  • Width - mm: 103.886

Documentation

Customer Reviews

Shielded Extruded Aluminum Flanged Enclosure - 6.3x4.09x2.15 Black
Shielded Extruded Aluminum Flanged Enclosure - 6.3x4.09x2.15 Black PRT-18121
$57.95 retail price.

Available Discounts

  • $55.05 | 25+ units
  • $52.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing