This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Shielded Extruded Aluminum Flanged Enclosure - 8.66x2.35x6.51 Black
PRT-18118

Shielded Extruded Aluminum Flanged Enclosure - 8.66x2.35x6.51 Black

SKU: PRT-18118
Out of stock
SKU
PRT-18118

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets. These heavy-duty enclosures are constructed from one piece of extruded aluminum with a minimum thickness of 0.06" (1.5mm) and provide a recessed area for labels or membrane keypad. The aluminum body paint finish comes in a clear anodized or black powder. The diecast aluminum end panels have durable, black satin powder paint. Hammond 1457-EMI Shielded Extruded Aluminum Enclosures are designed to meet IP54 ratings and ideal to house PCBs or for equipment interfacing.

Features & Specs

  • Type: EMI/ RFI Shielded
  • Material: Aluminum
  • Color: Black
  • Width: 6.5 in
  • Height: 2.15 in
  • IP Rating: IP54
  • Series: 1457-EMI
  • Depth: 8.7 in
  • Dimensions: 231.15 mm L x 6.5 in W x 2.15 in H

Documentation

Customer Reviews

Shielded Extruded Aluminum Flanged Enclosure - 8.66x2.35x6.51 Black
Shielded Extruded Aluminum Flanged Enclosure - 8.66x2.35x6.51 Black PRT-18118

Stock and Customer Discounts

$63.95 retail price.

Available Discounts

  • $60.75 | 25+ units
  • $57.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing