Short Header - Female (SMD, 0.1in., 12-Pin)
COM-21409

Short Header - Female (SMD, 0.1in., 12-Pin)

SKU: COM-21409

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work.

$0.95
In stock
SKU
COM-21409
In stock
Stock/Discounts

Product Overview

These are standard 0.1" spaced header pins that can be surface mounted for applications where through-hole pins won't work. The surface mount side of the legs are staggered for stress relief.

This is a 12-Pin female header.

Features & Specs

  • Number of Positions: 12
  • Number of Positions Loaded: All
  • Pitch - Mating: 0.100" (2.54mm)
  • Mounting Type: Surface Mount
  • Fastening Type: Push-Pull
  • Contact Finish - Mating: Tin
  • Insulation Height: 0.280" (7.10mm)
  • Operating Temperature: -40°C ~ 105°C
  • Material Flammability Rating: UL94 V-0
  • Contact Finish - Post: Tin
  • Current Rating (Amps): 3A
  • Voltage Rating: 250V
  • Contact Material: Phosphor Bronze
  • Model #: NPTC121KFXC-RC

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Short Header - Female (SMD, 0.1in., 12-Pin)
Short Header - Female (SMD, 0.1in., 12-Pin)
$0.95
COM-21409
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing