This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SiFive HiFive Unmatched Linux Development Platform
DEV-17582

SiFive HiFive Unmatched Linux Development Platform

SKU: DEV-17582

SiFive HiFive Unmatched Linux Development Platform features the Freedom U740 Linux-capable, multi-core, RISC‑V processor.

Out of stock
SKU
DEV-17582

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SiFive HiFive Unmatched Linux Development Platform features the Freedom U740 Linux-capable, multi-core, RISC‑V processor. The Freedom U740 SoC is a fast RISC-V processor with a mix+match core complex with modern PC expansion capabilities. The board measures 170mm x 170mm in a Mini-ITX form factor.

Includes:

  • HiFive Unmatched Board
  • 32GB SD Card w/ pre-loaded software
  • Rear I/O Panel Shield
  • M.2 Screw Package
  • Chassis mounting hardware
  • CAT-5 Cable
  • Getting Started Guide

Features & Specs

  • FEATURES:
  • Mini-ITX form factor (170mm x 170mm)
  • 24-Pin ATX Power Supply Connector
  • Main CPU - SiFive FU740 SoC
  • 8GB DDR4 (64-Bit) without ECC
  • 8-Lane PCIe® Gen 3 Switch
  • PCIe® x2 to USB 3.0 Bridge
  • 4-Port USB 3.0 Hub
  • 32MB QSPI Boot Flash
  • 256KB EEPROM (Manufacturing data)
  • 10/100/1000 Ethernet
  • UART / JTAG Support
  • Temperature Sensor IC
  • Power Management IC
  • PCIe® x16 Connector
  • M.2 M-Key Connector for NVME SSD M2280 Module
  • M.2 E-Key Connector for Wi-Fi / BLE M2230 Module
  • microUSB Connector for UART / JTAG Support
  • microSD Connector for SD Card Support
  • Gigabit Ethernet RJ45 Connector
  • Expansion Header for FU740 I/O (I2C, SPI, QSPI, GPIO)
  • 4 USB 3.0 Gen 2 Type A Connector
  • SOFTWARE FEATURES:
  • Freedom U-SDK with following components (out of the box pre-loaded on SD Card)
  • U-boot SPL - (DRAM Init)
  • OpenSBI
  • U-boot Proper
  • DT data
  • Linux BSP
  • PCIe Switch - Asmedia ASM2824
  • PCIe to USB Bridge – Asmedia AS1042A
  • USB HUB – Asmedia AS1074
  • USB Mouse/Keyboard
  • Gigabit Ethernet
  • Wi-Fi / Bluetooth (not standard in the box, but interface will be validated with Intel Wireless-AC 9260.NGWG.NV Card)
  • NVME SSD (not standard in the box, but interface will be validated with Samsung 970 EVO Plus MZ-V7250B Card)
  • Graphics Card (works – further validation on-going)
  • AMD Radeon RX580
  • NVIDIA GTX 660
  • Thermal Sensor - TI TMP451
  • PMIC - Dialog DA906
  • Performance Tools: lmbench, EEMBC Coremark (Pro), iperf (ttcp), interbench, ubench, perfbench, sysbench
  • 3rd Party / Ecosystem Distributions
  • Debian
  • Fedora
  • OpenWRT

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SiFive HiFive Unmatched Linux Development Platform
SiFive HiFive Unmatched Linux Development Platform DEV-17582
$731.95 retail price.

Available Discounts

  • $695.35 | 25+ units
  • $658.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing