Signal Conditioning 2 Ways LTCC Power Splitter, 2800 - 4200 MHz
COM-17136
Signal Conditioning 2 Ways LTCC Power Splitter, 2800 - 4200 MHz
SKU: COM-17136
Out of stock
SKU
COM-17136
This features a low insertion loss (0.9dB typical), excellent amplitude unbalance (0.1dB typical), and excellent phase unbalance (1.5° typical).
Product Overview
Mini-Circuits SCG-2-422+ Ultra-Small Ceramic Power Splitter/Combiner features low insertion loss (0.9dB typical), excellent amplitude unbalance (0.1dB typical), and excellent phase unbalance (1.5° typical). Mini-Circuits SCG-2-422+ Power Splitter/Combiner also provides high isolation (16dB typical), temperature stable LTCC technology, an isolation resistor (external 100Ω), and wrap-around terminations for excellent solderability. Applications include ISM and WLAN.
Features & Specs
- Frequency Range: 2800 MHz to 4200 MHz
- Impedance: 50 Ohms
- Termination Style: SMD/SMT
- Package/Case: GE0805C-1
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +100C
- Insertion Loss: 0.9 dB
Documentation
Customer Reviews

Signal Conditioning 2 Ways LTCC Power Splitter, 2800 - 4200 MHz
COM-17136
Stock and Customer Discounts
$4.95 retail price.
Available Discounts
- $4.70 | 25+ units
- $4.46 | 100+ units