Signal Conditioning LTCC Balun Bandpass Filter, 1710-2610 MHz
COM-17133
Signal Conditioning LTCC Balun Bandpass Filter, 1710-2610 MHz
SKU: COM-17133
In stock
SKU
COM-17133
Mini-Circuits BBFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction.
Product Overview
Mini-Circuits BBFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BBFCV Ceramic Balance Filters comes in 1710MHz to 2610MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.
Features & Specs
- Frequency Range: 1710 MHz to 2610 MHz
- Impedance: 50 Ohms
- Termination Style: SMD/SMT
- Package/Case: JV1210C-4
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +105C
- Insertion Loss: 3.2 dB
Documentation
Customer Reviews

Signal Conditioning LTCC Balun Bandpass Filter, 1710-2610 MHz
COM-17133
Stock and Customer Discounts
$10.95 retail price.
Available Discounts
- $10.40 | 25+ units
- $9.86 | 100+ units