This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Signal Conditioning LTCC Balun Bandpass Filter, 2150-2550 MHz ,50 Ohm
COM-20100

Signal Conditioning LTCC Balun Bandpass Filter, 2150-2550 MHz ,50 Ohm

SKU: COM-20100
Out of stock
SKU
COM-20100

Mini-Circuits BBFCG2 Bandpass Filters and Balun feature a compact design with a filter and balun in a hermetically sealed 0805 package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mini-Circuits BBFCG2 Bandpass Filters and Balun feature a compact design with a filter and balun in a hermetically sealed 0805 package. These tiny ceramic RF balun filters have an impedance ratio of 1:2, covering a variety of wireless communications applications from 2150MHz to 5700MHz. Other features include low insertion loss, low phase unbalance (relative to 180°), low amplitude unbalance, and temperature stability. Mini-Circuits BBFCG2 Bandpass Filters are fabricated using LTCC technology and come in a rugged package that is suitable for harsh operating environments.

Features & Specs

  • Frequency Range: 2.15 GHz to 2.55 GHz
  • Impedance: 50 Ohms
  • Termination Style: SMD/SMT
  • Package / Case: GE0805C-15
  • Minimum Operating Temperature: - 55 C
  • Maximum Operating Temperature: + 125 C
  • Series: BBFCG2
  • Brand: Mini-Circuits
  • Insertion Loss: 3 dB
  • Mounting: SMD/SMT

Documentation

Customer Reviews

Signal Conditioning LTCC Balun Bandpass Filter, 2150-2550 MHz ,50 Ohm
Signal Conditioning LTCC Balun Bandpass Filter, 2150-2550 MHz ,50 Ohm COM-20100

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing