Signal Conditioning LTCC Balun Bandpass Filter, 4650-5150 MHz
COM-17134
Signal Conditioning LTCC Balun Bandpass Filter, 4650-5150 MHz
SKU: COM-17134
Out of stock
SKU
COM-17134
Mini-Circuits BBFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction.
Product Overview
Mini-Circuits BBFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BBFCV Ceramic Balance Filters come in 4650MHz to 5150MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.
Features & Specs
- Frequency Range: 4650 MHz to 5150 MHz
- Impedance: 50 Ohms
- Termination Style: SMD/SMT
- Package/Case: JV1210C-4
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +105C
- Insertion Loss: 3.5 dB
Documentation
Customer Reviews

Signal Conditioning LTCC Balun Bandpass Filter, 4650-5150 MHz
COM-17134
Stock and Customer Discounts
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units