Signal Conditioning LTCC Balun Bandpass Filter, 690 to 1570 MHz
COM-17135
Signal Conditioning LTCC Balun Bandpass Filter, 690 to 1570 MHz
SKU: COM-17135
Mini-Circuits BLFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction.
Out of stock
SKU
COM-17135
Product Overview
Mini-Circuits BLFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BLFCV Ceramic Balance Filters come in 690MHz to 1570MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.
Features & Specs
- Frequency Range: 690 MHz to 1570 MHz
- Impedance: 50 Ohms
- Termination Style: SMD/SMT
- Package/Case: JV1210C-4
- Minimum Operating Temperature: -55C
- Maximum Operating Temperature: +105C
- Insertion Loss: 3 dB
Documentation
Customer Reviews

Signal Conditioning LTCC Balun Bandpass Filter, 690 to 1570 MHz
COM-17135
$6.95 retail price.
Available Discounts
- $6.60 | 25+ units
- $6.26 | 100+ units