This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Signal Conditioning LTCC High Pass Filter, 13000 - 20000 MHz
COM-20094

Signal Conditioning LTCC High Pass Filter, 13000 - 20000 MHz

SKU: COM-20094
Out of stock
SKU
COM-20094

These filters are housed in a small 0603 ceramic form factor with wraparound terminations, making them ideal for dense PCB layouts.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mini-Circuits HFCW Ceramic High Pass Filters with passband offer a 5500MHz to 21000MHz frequency range, 50Ω impedance, and 34dB to 45dB typical rejection. These filters are housed in a small 0603 ceramic form factor with wraparound terminations, making them ideal for dense PCB layouts. The strategically constructed layout provides good insertion loss over a wide band. Typical applications for Mini-Circuits HFCW Ceramic High Pass Filters include test and measurement, military, telecommunications, and broadband wireless systems.

Features & Specs

  • Frequency Range: 13 GHz to 20 GHz
  • Impedance: 50 Ohms
  • Termination Style: SMD/SMT
  • Package / Case: JC0603C
  • Minimum Operating Temperature: - 55 C
  • Maximum Operating Temperature: + 125 C
  • Series: HFCW
  • Brand: Mini-Circuits
  • Insertion Loss: 1.5 dB
  • Mounting: SMD/SMT

Documentation

Customer Reviews

Signal Conditioning LTCC High Pass Filter, 13000 - 20000 MHz
Signal Conditioning LTCC High Pass Filter, 13000 - 20000 MHz COM-20094

Stock and Customer Discounts

$8.95 retail price.

Available Discounts

  • $8.50 | 25+ units
  • $8.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing