This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Single-Ended Active Test Probe - 1 GHz Single-Ended
TOL-20124

Single-Ended Active Test Probe - 1 GHz Single-Ended

SKU: TOL-20124
Out of stock
SKU
TOL-20124

The probes are powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additional power supply.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Single-Ended Active Test Probes are 1GHz to 2GHz probes with AutoProbe interface (compatible with Keysight's InfiniiVision and Infiniium family of oscilloscopes). These cost-effective probes integrate many of the characteristics needed for general-purpose, high-speed probing–especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1pF) provide ultra-low loading of the DUT. This, accompanied by superior signal fidelity, makes these probes useful for digital logic voltages.

The N2795A / 96A / 97A devices are equipped with a white LED headlight to illuminate the circuit under test. The probes are powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additional power supply.

Hookup Accessories

Features & Specs

  • 1GHz probe bandwidth
  • 350ps rise time
  • System bandwidth
  • 500/600MHz with Keysight's 500/600MHz InfiniiVision/Infiniium
  • 1GHz with 1Ghz InfiniiVision 3000X, 4000X
  • ±8V offset range
  • 10:1 ±0.5% attenuation ratio
  • -8V to +8V (DC or peak AC) input dynamic range
  • -20V to +20V non-destructive input voltage
  • ±1mV DC offset error
  • 0.5% low-frequency accuracy at 70Hz, 1Vpp
  • 1MΩ input resistance
  • 1pF input capacitance
  • 50Ω output impedance
  • Model #: N2795A

Documentation

Customer Reviews

Single-Ended Active Test Probe - 1 GHz Single-Ended
Single-Ended Active Test Probe - 1 GHz Single-Ended TOL-20124

Stock and Customer Discounts

$1705.95 retail price.

Available Discounts

  • $1,620.65 | 25+ units
  • $1,535.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing