This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Single-Ended Active Test Probe - 2 GHz Single-Ended
TOL-20123

Single-Ended Active Test Probe - 2 GHz Single-Ended

SKU: TOL-20123
Out of stock
SKU
TOL-20123

The probes are powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additional power supply.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies Single-Ended Active Test Probes are 1GHz to 2GHz probes with AutoProbe interface (compatible with Keysight's InfiniiVision and Infiniium family of oscilloscopes). These cost-effective probes integrate many of the characteristics needed for general-purpose, high-speed probing–especially in digital system design, component design/characterization, and educational research applications. Its 1MΩ input resistance and extremely low input capacitance (1pF) provide ultra-low loading of the DUT. This, accompanied by superior signal fidelity, makes these probes useful for digital logic voltages.

The N2795A / 96A / 97A devices are equipped with a white LED headlight to illuminate the circuit under test. The probes are powered directly by the InfiniiVision and Infiniium Autoprobe interface, eliminating the need for an additional power supply.

Hookup Accessories

Features & Specs

  • 2GHz probe bandwidth
  • 175ps rise time
  • System bandwidth
  • 1GHz with Keysight's 1GHz InfiniiVision/Infiniium
  • 1.5GHz with Keysight's 1.5GHz InfiniiVision 4000X, 6000X
  • ±12V offset range
  • 10:1 ±0.5% attenuation ratio
  • -8V to +8V (DC or peak AC) input dynamic range
  • -20V to +20V non-destructive input voltage
  • ±1mV DC offset error
  • 0.5% low-frequency accuracy at 70Hz, 1Vpp
  • 1MΩ input resistance
  • 1pF input capacitance
  • 50Ω output impedance
  • Model #: N2796A

Documentation

Customer Reviews

Single-Ended Active Test Probe - 2 GHz Single-Ended
Single-Ended Active Test Probe - 2 GHz Single-Ended TOL-20123

Stock and Customer Discounts

$3454.95 retail price.

Available Discounts

  • $3,282.20 | 25+ units
  • $3,109.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing