This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Siretta SNYPER-LTE Graphyte (USA) Network Signal Analyzer
CEL-19548

Siretta SNYPER-LTE Graphyte (USA) Network Signal Analyzer

SKU: CEL-19548

The unit performs three types of surveys: full survey (3G and 4G), 4G / LTE only, and 3G / UMTS only.

Out of stock
SKU
CEL-19548

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Siretta SNYPER-LTE Graphyte (USA) Network Signal Analyzer is designed to survey and log the 4G / LTE (USA) and 3G / UMTS North American networks. This analyzer conducts sequential surveys in a fixed location and automatically saves them. The unit performs three types of surveys: full survey (3G and 4G), 4G / LTE only, and 3G / UMTS only. SNYPER-LTE Graphyte analyzer can save multiple surveys with different logging options and the results can be downloaded to a PC and displayed in an HTML graphical format to clearly show the logged detail over the survey session. In addition, this analyzer features Siretta's liveSCAN feature that allows the user to select a base-station signal immediately after a survey and conduct a liveSCAN logging session that can later be analyzed in a CSV logging recording.

Features & Specs

  • Interfaces
  • 1 x USB 2.0FS (12MBits/s) for PC interface and for battery charging
  • 1 x SMA female cellular antenna connector
  • 1 x SIM card reader (push-push) 3V, 1.8V
  • Red LED charging indicator
  • Display
  • 2.4" diagonal QVGA 240 x 320 RGB TFT with LED backlight
  • 80° viewing angle
  • 500md/m2 brightness
  • Power Supply
  • 100V to 240V 50/60Hz mains input
  • 5V DC 2000mA charger O/P
  • Environmental
  • Dimensions
  • 141mm x 76mm x 36mm SNYPER
  • 78mm x 11mm compact antenna
  • 167mm x 173mm x 27mm directional antenna
  • Weight
  • 200g without antenna
  • 207g with supplied contact antenna
  • -10°C to +50°C operating temperature range
  • Lithium-ion 3.7V, 2000mAh battery

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Siretta SNYPER-LTE Graphyte (USA) Network Signal Analyzer
Siretta SNYPER-LTE Graphyte (USA) Network Signal Analyzer CEL-19548
$1417.95 retail price.

Available Discounts

  • $1,347.05 | 25+ units
  • $1,276.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing