SLTB010A Thunderboard™ Development Platform
DEV-16869
SLTB010A Thunderboard™ Development Platform
SKU: DEV-16869
Out of stock
SKU
DEV-16869
Product Overview
Silicon Labs SLTB010A Thunderboard™ Development Platform is a small and cost-effective, feature-rich, prototype, and development platform based on the EFR32™ wireless Gecko system-on-chip (SoC). The SLTB010A is an ideal platform for developing energy-friendly connected IoT devices. The SLTB010A ships with a BLUETOOTH® demo that works with a cloud-connected smartphone app, showcasing an easy collection of environmental and motion sensor data, as well as button and LED control. A built-in SEGGER J-Link debugger ensures easy debugging through the USB Micro-B connector.
Hookup Accessories
Features & Specs
- Target Device:
- EFR32 wireless Gecko system-on-chip (EFR32BG22C224F512IM40)
- 32-bit ARM® Cortex®-M33 with 76.8MHz maximum operating frequency
- 512kB flash and 32kB RAM
- Energy-efficient radio core with low active and sleep currents
- Bluetooth 5.2 direction finding
- Integrated PA with up to 6dBm (2.4GHz) TX power
- Secure boot with Root of Trust and Secure Loader (RTSL)
- Kit Features:
- 2.4GHz ceramic chip antenna
- Power control of on-board peripherals for ultra low power operation
- Relative humidity and temperature sensor
- UV index and ambient light sensor
- Hall effect sensor
- 6-axis inertial sensor
- 8Mbit flash for OTA programming and data logging
- User LED and push button
- 20-pin 2.54mm breakout pads
- SEGGER J-Link on-board debugger
- Virtual COM port
- Packet Trace Interface (PTI)
- Mini Simplicity connector for AEM and packet trace using external Silicon Labs debugger
- USB or coin cell battery powered.
- Software Support:
- Simplicity Studio™
Documentation
Customer Reviews

SLTB010A Thunderboard™ Development Platform
DEV-16869
Stock and Customer Discounts
$25.95 retail price.
Available Discounts
- $24.65 | 25+ units
- $23.36 | 100+ units