SmartiPi Touch 2
The SmartiPi Touch 2 is a case for the Official Raspberry Pi Display, Raspberry Pi and Raspberry Pi camera.
Product Overview
The SmartiPi Touch 2 is a case and stand for the official Raspberry Pi 7" Touchscreen LCD. The display securely fits into the case with four screws, while a Raspberry Pi 2, 3, B+, A+ or 4 can be enclosed in the compartment on the back with a vented door. A ribbon cable that comes with the display connects into the Raspberry Pi's DSI port. The stand has a pivot that allows you to adjust the angle of the screen for better viewing, as well as mounting points to affix it to a certain location.
The SmartiPi Touch 2 has an integrated camera mount for your very own Raspberry Pi Camera Module and three interchangeable face plate options. Additionally, if you are looking to attach any HATs to the Raspberry Pi, you are in luck! The door to the Raspberry Pi has been cut to accommodate access to all of its GPIO pins. There is also a second door included with a built in fan as an option. There is even a dual micro USB splitter cable included, which allows you to use a micro USB power supply to power the display and the Raspberry Pi at the same time!
Note: The SmartiPi Touch 2 does NOT include an LCD, camera, Raspberry Pi, or any other electronics. This product only contains the case and additional assembly parts.
Includes:
- 1x SmartiPi Touch 2 Case
- 1x Adjustable Stand
- 1x Building block compatible front plate with camera hole
- 1x Smooth front plate with camera hole
- 1x Smooth front plate
- 1x Door with fan
- 1x Door with GPIO access
- 1x Micro USB Splitter Cable for P1 2 and 3 -- 10cm
- 1x USB-C Splitter Cable for Pi 4 -- 10cm
- 1x DSI Ribbon Cable
- 2x Wall Mount Bracket
- 1x Assembly Screw Bag
- 1x Allen Wrench
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $26.55 | 25+ units
- $25.16 | 100+ units